IESNA:LM-63-2002
[TEST]P1202578
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-727-U-5WQ
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8414
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
767.5 762.7 752.7 743.9 741.7 742.6 745.2 750 754.4 755.7
756.2 762.7 776.3 798.6 835.8 888.2 952.1 1029.1 1127.5 1244.7
1377.6 1540.3 1737.5 1961.9 2203.3 2462.6 2711.5 2827.4 2657.7 2053.7
1117.4 315.3 96.7 57.3 32.8 13.6 0
767.5 764.9 754.4 745.7 743.5 743.9 746.5 751.3 755.3 756.6
757.5 764.5 777.6 801.2 837.5 890.4 955.1 1032.6 1133.6 1250.8
1388.1 1555.6 1760.7 1980.3 2226 2491.9 2735.5 2840.5 2631 2007.8
1065.4 295.6 93.6 52.5 30.6 12.2 0
767.5 764 754 744.8 740.8 741.3 742.6 745.2 747 748.7
751.3 758.8 772.8 795.1 831.8 880.4 942.5 1015.9 1110.8 1226.7
1371.5 1552.5 1765.1 2001.3 2246.2 2505.9 2751.3 2879 2723.7 2168.8
1287.5 474.9 126.8 63 37.2 14.4 0
767.5 762.3 752.7 742.6 737.3 736 736.9 737.3 737.3 740.4
744.8 753.1 767.1 789 820.4 866.8 928.5 1003.7 1098.6 1214
1370.6 1557.8 1796.6 2065.5 2341.1 2611.3 2863.7 3006.3 2927.5 2517.3
1728.4 836.2 251.9 91.8 44.6 14 0
767.5 762.3 753.1 742.6 736 734.7 735.6 735.6 735.6 739.1
747 754.4 766.2 785 813.4 856.3 918.4 995.8 1091.2 1212.7
1373.2 1587.1 1863.1 2189.7 2525.6 2826.5 3069.2 3223.2 3241.5 3031.6
2417.6 1454.1 617.5 157.4 52.9 12.2 0
767.5 761 751.8 741.3 734.3 733 734.3 736 736 739.5
747.8 754 763.2 783.3 813.4 856.3 916.7 995.8 1092.9 1221
1388.5 1618.6 1927.3 2303.9 2686.1 3018.1 3261.2 3442.3 3553.4 3482.5
3018.5 2119.3 1015.1 318.8 67.8 15.7 0
767.5 762.3 752.7 741.7 734.7 733 733.9 735.6 735.6 739.1
747 755.3 767.1 786.3 816.1 859.8 921 998 1094.2 1215.8
1376.3 1590.6 1867.9 2189.7 2522.1 2829.6 3083.2 3259.9 3283.5 3052.6
2473.1 1510.1 593.5 153.1 44.2 11.8 0
767.5 763.2 754 743 736 734.3 735.6 736.9 738.2 741.7
747.4 756.6 771.5 793.8 825.7 869.9 932.4 1008.5 1103.4 1222.4
1379.8 1578.3 1818.4 2080.4 2348.5 2619.2 2875.9 3019.8 2921.4 2537
1777.8 854.6 255 95.8 45.5 14 0
767.5 764.5 754.8 744.3 738.7 737.8 739.5 743 746.1 749.2
753.1 761 776.3 800.3 836.2 885.6 947.3 1022.1 1115.6 1228.9
1372.4 1550.4 1759 1986.8 2224.7 2481.9 2734.7 2861.9 2728.1 2268.9
1433.6 563.3 161.4 77 41.1 16.6 0
767.5 765.3 755.3 744.8 740 739.5 742.6 748.7 754 757
760.1 768 782.4 806.9 844.5 897.4 962.1 1040.4 1136.6 1253
1387.7 1555.2 1748 1964.5 2194.6 2449.5 2692.2 2787.6 2607.4 2024
1109.1 334.1 101.9 51.6 27.6 10.9 0
767.5 764.9 755.3 744.8 740 740 743 748.7 754.4 757
759.7 766.2 781.1 804.3 841.4 893 957.3 1039.1 1135.8 1246
1378.5 1539 1731 1948.8 2168.3 2423.3 2671.3 2788.5 2636.3 2084.8
1181.2 371.3 107.6 56 28.9 10.1 0
